Catalog Number
D100NLLA
Color
Light Almond
Series
Special Use
Style
Nightlight Only Outlet
Type
Single Receptacle
UPC
781786145771
Dimensions
3.28 in x 1.74 in x 1.13 in
Height
1.13 in
Length
3.28 in
Weight
0.15 lb
Width
1.74 in
Current / Amperage Rating
15 A
Voltage Rating
125 V
Voltage Rating Description
125 V
Carton Quantity
10