
Brand: Bryant
Catalog ID: 5200BSR
Standard Product
Application
15A Sealing Ring
Catalog Number
5200BSR
Color
Yellow
EU RoHS Indicator
No
Item Type
Accessories
Material
Thermoplastic Elastomer
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Bryant
Series
Weatherproof Boots
Type
Sealing Cap For 5200BC Series
UPC
781786174030
Display Size
Standard Sized
Weight
0.05 lb
EU RoHS Indicator
No
Standards - RoHS Compliance Status
CM
Cord Type
All Listed Portables
Carton Quantity
10