Brand: Bryant
Catalog ID: 5200BCB
Application
15A Connector Boot
Catalog Number
5200BCB
Color
Black
EU RoHS Indicator
Yes
Item Type
Accessories
Material
Thermoplastic Elastomer
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Bryant
Series
Weatherproof Boots
Type
For 15A Connectors
UPC
781786200609
Display Size
Standard Sized
Weight
0.05 lb
Cord Type
All Listed Portables
Standards - RoHS Compliance Status
CM
Carton Quantity
10