Image of 5200BC Straight Blade Devices, Locking Devices, Accessories, Weather Protective Boots, For Use with 5269B Series Connector, Yellow
Image of 5200BC Straight Blade Devices, Locking Devices, Accessories, Weather Protective Boots, For Use with 5269B Series Connector, Yellow
Image of 5200BC Straight Blade Devices, Locking Devices, Accessories, Weather Protective Boots, For Use with 5269B Series Connector, Yellow
Image of 5200BC Straight Blade Devices, Locking Devices, Accessories, Weather Protective Boots, For Use with 5269B Series Connector, Yellow
+1
Image of 5200BC Straight Blade Devices, Locking Devices, Accessories, Weather Protective Boots, For Use with 5269B Series Connector, Yellow

Straight Blade Devices, Locking Devices, Accessories, Weather Protective Boots, For Use with 5269B Series Connector, Yellow

Brand: Bryant

Catalog ID: 5200BC

Straight Blade Devices, Locking Devices, Accessories, Weather Protective Boots, For Use with 5269B Series Connector, Yellow

  • Weather Protective Boots
  • For Use with 5269B Series Connector
  • Yellow

Product details

General

Application

15A Connector Boot

Catalog Number

5200BC

Color

Yellow

EU RoHS Indicator

Yes

Item Type

Accessories

Material

Thermoplastic Elastomer

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Series

Weatherproof Boots

Type

For 15A Connectors

UPC

781786200401

Dimensions

Display Size

Standard Sized

Weight

0.05 lb

Conductor Related

Cord Type

All Listed Portables

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10