WBP_5378_PRODIMAGE
WBP_5378_PRODIMAGE

Straight Blade Devices, Male Inlets, Flanged, Industrial/Commercial, Nylon Cup, 20A 125V, 2-Pole 3-Wire Grounding, 5-20P, White, Single Pack

Brand:

Bryant

Catalog ID:

5378

Straight Blade Devices, Male Inlets, Flanged, Industrial/Commercial, Nylon Cup, 20A 125V, 2-Pole 3-Wire Grounding, 5-20P, White, Single Pack

Standard Product

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

5378

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Single Flanged

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Clamp Type

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786661301

Dimensions

Dimensions

1.84 in x 2.50 in x 1.55 in

Display Size

Standard Sized Product

Height

1.55 in

Length

1.84 in

Weight

0.05 lb

Width

2.5 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads