Image of BRY5266NPCR Straight Blade Devices, Male Plug, Corrosion Resistant, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 3- Wire Grounding, 5-15P, Single Pack
Image of BRY5266NPCR Straight Blade Devices, Male Plug, Corrosion Resistant, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 3- Wire Grounding, 5-15P, Single Pack
Image of BRY5266NPCR Straight Blade Devices, Male Plug, Corrosion Resistant, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 3- Wire Grounding, 5-15P, Single Pack

Straight Blade Devices, Male Plug, Corrosion Resistant, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 3- Wire Grounding, 5-15P, Single Pack

Brand: Bryant

Catalog ID: BRY5266NPCR

Straight Blade Devices, Male Plug, Corrosion Resistant, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 3- Wire Grounding, 5-15P, Yellow ,Single Pack

  • Corrosion Resistant
  • Industrial/Commercial Grade
  • Straight
  • 15A 125V
  • 2-Pole 3- Wire Grounding

Product details

General

Application

Extra Heavy Duty Industrial Grade

Catalog Number

BRY5266NPCR

Color

Yellow

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Tech-Spec Triple Gripper

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Industrial

Style

Extra Heavy Duty

Type

Plug

UPC

781786134041

Dimensions

Dimensions

2.18 in x 1.52 in x 1.38 in

Display Size

Standard Sized

Height

1.38 in

Length

2.18 in

Weight

0.1 lb

Width

1.52 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Conductor Related

Cord Type

All Portable

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-15P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

4500

Resources and downloads