Image of 8460NP Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercia lGrade, Straight, 60A 3 Phase 250V AC, 3-Pole 4- Wire Grounding, 15-60P
Image of 8460NP Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercia lGrade, Straight, 60A 3 Phase 250V AC, 3-Pole 4- Wire Grounding, 15-60P

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercia lGrade, Straight, 60A 3 Phase 250V AC, 3-Pole 4- Wire Grounding, 15-60P

Brand: Bryant

Catalog ID: 8460NP

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercia lGrade, Straight, 60A 3 Phase 250V AC, 3-Pole 4- Wire Grounding, 15-60P, Black, Single Pack

  • Heavy Duty
  • Industrial/Commercia lGrade
  • Straight
  • 60A 3 Phase 250V AC
  • 3-Pole 4- Wire Grounding

Product details

General

Application

Heavy Duty

Catalog Number

8460NP

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Series

Industrial

Style

Extra Heavy Duty

Type

Plug

UPC

781786731486

Dimensions

Display Size

Standard Sized

Length

2.88 in

Weight

0.75 lb

Width

4.13 in

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Three Phase

Voltage Rating

Three Phase 250 VAC

Voltage Rating Description

3 Phase 250 VAC

Wattage

12480

Conductor Related

Cord Type

All Portable

Number Of Wires

4-Wire

Wire Size

#6 AWG to #4 AWG

Certifications And Compliance

Nema Rating

15-60P

Logistics

Carton Quantity

10

Resources and downloads