Brand: Bryant
Catalog ID: 9432ANPB
Angled
Application
Heavy Duty
Catalog Number
9432ANPB
Color
Black and White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Standard
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Bryant
Series
Industrial
Style
Heavy Duty
Type
Plug
UPC
781786676107
Display Size
Standard Sized
Weight
0.75 lb
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Phase
Single Phase
Voltage Rating
125/250 V
Voltage Rating Description
125/250 V
Wattage
7500
Cord Type
All Portable
Number Of Wires
4-Wire
Wire Size
#12 AWG to #8 AWG
Nema Rating
14-30P
Carton Quantity
10
Pallet Quantity
1200