Brand: Bryant
Catalog ID: DRS15C1BLK
Catalog Number
DRS15C1BLK
Color
Black
Item Type
Decorator Duplex
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Series
Commercial
Style
Decorator
Type
Duplex Receptacle
UPC
781786145993
Weight
0.25 lb
Amperage Rating
15 A
Current / Amperage Rating
15 A
Voltage Rating
125 V
Voltage Rating Description
125 V
Number Of Wires
3-Wire
Nema Rating
5-15R
Carton Quantity
10