WBP_9650IG_PRODIMAGE
WBP_9650IG_PRODIMAGE
Discontinued

Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, 50A 250V, 2-Pole 3-Wire Grounding, 5-50R, Isolated Ground

Brand:

Bryant

Catalog ID:

9650IG

Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, 50A 250V, 2-Pole 3-Wire Grounding, 5-50R, Orange, Single Pack, Isolated Ground

Isolated Ground

Product details

General

Application

Industrial Grade

Catalog Number

9650IG

Color

Orange

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Straight Blade

Style

Extra Heavy Duty

Type

Single Receptacle

UPC

781786731097

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

260 V

Voltage Rating Description

260 V

Wattage

12500

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#10 AWG to #6 AWG

Certifications And Compliance

Nema Rating

6-50R

Logistics

Carton Quantity

5

Resources and downloads