Brand:
Bryant
Catalog ID:
5361IGW
Isolated Ground
Application
Catalog Number
Color
Environmental Conditions
EU RoHS Indicator
Item Type
Material
Material - Mounting Hardware
Number Of Poles
OEM Brand Name
Series
Style
Type
UPC
Dimensions
Display Size
Height
Length
Weight
Width
Amperage Rating
Connectivity
Current / Amperage Rating
Current Rating
Phase
Voltage Rating
Voltage Rating Description
Wattage
Number Of Wires
Wire Size
Nema Rating
Carton Quantity