Image of 664X33D Switches and Lighting Controls, Enclosed Rotary Motor Controllers, Three Pole, 30A 600V AC, Terminal Screws, Thermoplastic 4X Non-metallic Enclosure
Image of 664X33D Switches and Lighting Controls, Enclosed Rotary Motor Controllers, Three Pole, 30A 600V AC, Terminal Screws, Thermoplastic 4X Non-metallic Enclosure

Switches and Lighting Controls, Enclosed Rotary Motor Controllers, Three Pole, 30A 600V AC, Terminal Screws, Thermoplastic 4X Non-metallic Enclosure

Brand: Bryant

Catalog ID: 664X33D

Switches and Lighting Controls, Industrial Grade, Manual Motor Controllers, Enclosed Rotary Motor Controllers, Three Pole, 30A 600V AC, Terminal Screws, Black, In NEMA 4X Stainless Steel

Product details

General

Application

Rotary

Catalog Number

664X33D

Enclosure Type

NEMA 4X

EU RoHS Indicator

No

Number Of Poles

3 Pole

Series

Non-Fused

Style

Standard Duty

Type

Disconnect Switches

UPC

781786631892

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Pallet Quantity

300