Image of 60300 Switches and Lighting Controls, Industrial Grade, Toggle Switches, Manual Motor Controller Accessories, NEMA 3R Enclosure Only, For 60A, Aluminum
Image of 60300 Switches and Lighting Controls, Industrial Grade, Toggle Switches, Manual Motor Controller Accessories, NEMA 3R Enclosure Only, For 60A, Aluminum

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Manual Motor Controller Accessories, NEMA 3R Enclosure Only, For 60A, Aluminum

Brand: Bryant

Catalog ID: 60300

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Manual Motor Controller Accessories, NEMA 3R Enclosure Only, For 60A, Aluminum

  • Toggle
  • Manual Motor Controller NEMA 3R Enclosure Only
  • For 60A
  • Aluminum

Product details

General

Application

For 60A Switches

Catalog Number

60300

Enclosure Type

NEMA 3R

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Item Type

Enclosed Switch

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Series

Non-Fused

Style

Standard Duty

Type

Enclosures without Switch

UPC

781786721142

Dimensions

Display Size

Standard Sized Product

Logistics

Carton Quantity

5