WBP_TPDL_PRODIMAGE
WBP_TPDL_PRODIMAGE
WBP_TPDL_app-3_PRODIMAGE
WBP_TPDL_app-1_PRODIMAGE
WBP_TPDL_app-2_PRODIMAGE

Temporary Power Products, Distribution Boxes, Complete Unit, Locking Style, 50A 125/250V, Yellow

Brand:

Bryant

Catalog ID:

TPDLB

Temporary Power Products, Distribution Boxes, Complete Unit, Locking Style, 50A 125/250V, Yellow

Standard Product

Product details

General

Application
Portable/Temporary
Color
Yellow
Environmental Conditions
Indoor and Outdoor
EU RoHS Indicator
No
Item Type
Unit with Locking Devices
Material
Composite
Material - Mounting Hardware
Free Standing
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Bryant
Series
Distribution Box
Type
Twist-Lock®
UPC
781786141469

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Plug-In
Current / Amperage Rating
50 A
Current Rating
50 A
Phase
Single Phase
Voltage Rating
120/240 VAC
Wattage
12500

Conductor Related

Number Of Wires
4-Wire Grounding
Wire Size
Pre-Wired

Certifications And Compliance

Nema Rating
Muli Outlet