WBP_RS101I_PRODIMAGE
WBP_RS101I_PRODIMAGE

TradeSelect, Inline Cord Switch, Heavy Duty, 6A 125V, Ivory

Brand:

Bryant

Catalog ID:

RS101I

TradeSelect, Inline Cord Switch, Heavy Duty, 6A 125V, Ivory

Product details

General

Catalog Number

RS101I

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Series

Accessories

Style

Heavy Duty

Type

In-Line Cord Switches

UPC

883778112362

Electrical Ratings

Amperage Rating

6 A

Current / Amperage Rating

6 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Logistics

Carton Quantity

10

Resources and downloads

Specifications