Brand: Bryant
Catalog ID: RR435P
Catalog Number
RR435P
Color
Black
EU RoHS Indicator
Yes
Number Of Poles
3-Pole
Series
Commercial
Style
Heavy Duty
Type
Plugs
UPC
883778100857
Current / Amperage Rating
50 A
Voltage Rating
125/250 V
Voltage Rating Description
125/250 V
Number Of Wires
4-Wire
Industry Standard(s)
UL Listed
Nema Rating
14-50P
Carton Quantity
10
Pallet Quantity
3000