WBP_USB15ACI_PRODIMAGE
WBP_USB15ACI_PRODIMAGE

USB Charger Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding

Brand:

Bryant

Catalog ID:

USBB15ACI

USB Charger Duplex Receptacle, 15A 125V,2-Pole 3-Wire Grounding, 5-15R, 2) 3.1 A USB Ports, Brown

  • High Power 3.1 Amp, 5 Volt USB Output
  • One Type A Port, One Type-C Port
  • Tamper Resistant Grade Duplex Compatible
  • USB Ports Rated 10,000 Cycles

Product details

General

Application

USB Charging/Power

Catalog Number

USBB15ACI

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected by Additional Means

EU RoHS Indicator

Contact Manufacturer

Insulation

N/A

Material

Composite

Mounting Method

Mounting Screws

Number Of Poles

2-Pole

Series

Hubbell-PRO

Size

Standard Sized Product

Style

Style Line Decorator

Temperature Rating

Maximum continuous 75°C, minimum -40°C (w/o impact)

Type

One Type A Port, One Type-C Port

UPC

781786917194

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Dielectric Strength

1500 V Withstand

Phase

Single Phase

Voltage Rating

125 V

Wattage

1815 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14-10 AWG

Certifications And Compliance

Industry Standard(s)

cULus Listed to UL498, UL1310

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads