WBP_NSJUB_PRODIMAGE
WBP_NSJUB_PRODIMAGE

USOC netSELECT™ Jack

Brand:

Bryant

Catalog ID:

NSJUB

netSELECT™ RJ25 USOC modular jacks support various telephony applications. The innovative angled QuickLace™ termination towers provide ample room for lacing, accelerating the termination.

  • Easy To Terminate Angled Wiring Towers
  • RJ25 USOC Telephone Jack

Quick-Lace Termination

Product details

General

Application

Telephone

Catalog Number

NSJUB

Color

Blue

Construction Material - Main

Thermoplastic

Contact

IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating

Contact Point Material

Beryllium Copper with Gold Over Plating

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Modular Jack

Material - Housing

High-impact thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw Mounting

Mounting Type

Snap-fit

Operating Cycles

750+ Plug

Performance

USOC

Series

USOC

Size

0.86 (22) x 0.67 (‪17) x 1.29 (‪33)

Specifications

  • Housing - High impact thermoplastic (UL 94 V-0)
  • IDC Contact - Phosphor bronze with 100 micro-inch tin over nickel under plating
  • Nose Contact - Beryllium copper with precious metal plating with nickel under-plating

Style

RJ-45 Jack

Sub Brand

netSELECT™

Temperature Rating

Max Continuous- 75° C, Minimum- -40° C Without Impact

Type

Modular Jack

UPC

883778500008

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

RJ45 Jack to IDC Punch Down

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Withstand Voltage

1,000 Vac @ 60 Hz

Certifications And Compliance

Industry Standard(s)

  • 6-Position USOC Compliant
  • CSA Certified
  • Mechanical TIA-568
  • RoHS Compliant
  • UL Listed 1864

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Number of Pieces in Package

1

Resources and downloads