Image of NPS26I WALLPLATE 1G DEC SNAP-ON, IVORY
Image of NPS26I WALLPLATE 1G DEC SNAP-ON, IVORY
Image of NPS26I WALLPLATE 1G DEC SNAP-ON, IVORY
Image of NPS26I WALLPLATE 1G DEC SNAP-ON, IVORY
+2
Image of NPS26I WALLPLATE 1G DEC SNAP-ON, IVORY

WALLPLATE 1G DEC SNAP-ON, IVORY

Brand: Bryant

Catalog ID: NPS26I

WALLPLATE 1G DEC SNAP-ON, IVORY

More Style In a Snap - Snap-on screwless wallplates offer a clean, elegant look that can be installed in seconds. Screw the mounting sub-plate onto the device and press the snap-on wallplate into place. Snaps securely hold the wallplate to the sub-plate.

  • Clean, elegant look
  • No visible screws
  • Snap-on cover plate completely covers sub-plate eliminating dirt
  • build-up around the edges
  • Adds a finishing touch to any interior

Product details

General

Catalog Number

NPS26I

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate

Number of Gang(s)

1-Gang

Size

Standard

Style

1-Decorator

Type

Snap-On

UPC

883778306150

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Resources and downloads

Specifications