Image of NPS264W WALLPLATE 4G DEC SNAP-ON, WHITE
Image of NPS264W WALLPLATE 4G DEC SNAP-ON, WHITE
Image of NPS264W WALLPLATE 4G DEC SNAP-ON, WHITE
Image of NPS264W WALLPLATE 4G DEC SNAP-ON, WHITE
+2
Image of NPS264W WALLPLATE 4G DEC SNAP-ON, WHITE

WALLPLATE 4G DEC SNAP-ON, WHITE

Brand: Bryant

Catalog ID: NPS264W

WALLPLATE 4G DEC SNAP-ON, WHITE

More Style In a Snap - Snap-on screwless wallplates offer a clean, elegant look that can be installed in seconds. Screw the mounting sub-plate onto the device and press the snap-on wallplate into place. Snaps securely hold the wallplate to the sub-plate.

  • Clean, elegant look
  • No visible screws
  • Snap-on cover plate completely covers sub-plate eliminating dirt
  • build-up around the edges
  • Adds a finishing touch to any interior

Product details

General

Catalog Number

NPS264W

Color

White

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate

Number of Gang(s)

4-Gang

Size

Standard

Style

4-Decorator

Type

Snap-On

UPC

883778306341

Logistics

Carton Quantity

10

Pallet Quantity

7000

Resources and downloads