WBP_RFW2I_PRODIMAGE
WBP_RFW2I_PRODIMAGE
Discontinued

Wall Plates, Snap-On, 2-Gang, 2) Toggle, Ivory

Brand:

Bryant

Catalog ID:

RFW2I

Wall Plates, Snap-On, 2-Gang, 2) Toggle, Ivory

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application

  • Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

RFW2I

Color

Ivory

Construction

Molded

Cutout

2) Toggle

EU RoHS Indicator

No

Item Type

Snap-On

Material

Thermoplastic

Material - Mounting Hardware

Snap-On

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

Plate Material - Nylon

Style

2-Toggle

Type

Snap-On

UPC

883778117398

Dimensions

Display Size

Standard Sized

Thickness

0.13

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

6

Resources and downloads

Specifications