Image of DTP120 Wall Switch Timers, Wall SW Programmable Timer with Astronomical Clock, Features, 3-Colors
Image of DTP120 Wall Switch Timers, Wall SW Programmable Timer with Astronomical Clock, Features, 3-Colors
Image of DTP120 Wall Switch Timers, Wall SW Programmable Timer with Astronomical Clock, Features, 3-Colors
Image of DTP120 Wall Switch Timers, Wall SW Programmable Timer with Astronomical Clock, Features, 3-Colors
+4
Image of DTP120 Wall Switch Timers, Wall SW Programmable Timer with Astronomical Clock, Features, 3-Colors

Wall Switch Timers, Wall SW Programmable Timer with Astronomical Clock, Features, 3-Colors

Brand: Bryant

Catalog ID: DTP120

Wall Switch Timers, Wall SW Programmable Timer with Astronomical Clock, Features, 3-Colors

  • Features
  • 3-Colors

Product details

General

Catalog Number

DTP120

Color

Gray, Light Almond, White

EU RoHS Indicator

Contact Manufacturer

Series

Programmable

Style

Switches

Type

Astronomical

UPC

781786197138

Electrical Ratings

Voltage Rating Description

120 VAC

Logistics

Carton Quantity

40 EA

Resources and downloads