Image of NP26LA Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Decorator, Light Almond
Image of NP26LA Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Decorator, Light Almond
Image of NP26LA Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Decorator, Light Almond
Image of NP26LA Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Decorator, Light Almond
+1
Image of NP26LA Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Decorator, Light Almond
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Decorator, Light Almond

Brand: Bryant

Catalog ID: NP26LA

1-Gang Wallplate, One Decorator

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application

Catalog Number

NP26LA

Color

Light Almond

Construction

Molded

Cutout

1) Decorator

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Operating Temperature

-40°C to 85 °C

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Decorator
  • Plate Type - 1-Gang

Style

1-Decorator

Type

Decorator

UPC

883778118173

Dimensions

Dimensions

4.62 in x 2.87 in x 0.25 in

Display Size

Standard Sized

Height

0.25 in

Length

4.62 in

Thickness

0.25

Weight

0.3 lb

Width

2.87 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Resources and downloads