Brand: Bryant
Catalog ID: NP8I
Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.
Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Catalog Number
NP8I
Color
Ivory
Construction
Molded
Cutout
1) Duplex
EU RoHS Indicator
Yes
Item Type
Wallplates, 1-Gang
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Operating Temperature
-40°C to 85 °C
Orientation
Vertical Mount
Size
Standard
Specifications
Style
1-Duplex
Type
Duplex
UPC
883778102080
Dimensions
4.62 in x 2.87 in x 0.25 in
Display Size
Standard Sized
Height
0.25 in
Length
4.62 in
Thickness
0.06
Weight
0.35 lb
Width
2.87 in
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Carton Quantity
25