Image of NP2 Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 2) Toggle, Brown
Image of NP2 Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 2) Toggle, Brown
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 2) Toggle, Brown

Brand: Bryant

Catalog ID: NP2

Double Wallplate, Two Toggle

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP2

Color

Brown

Construction

Molded

Cutout

2) Toggle

EU RoHS Indicator

Yes

Item Type

Toggle Switch Plate

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Operating Temperature

-40°Cto 85 °C

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Mounting Screws - Steel painted, slotted head
  • Plate Material - Nylon
  • Plate Openings - Toggle switch
  • Plate Type - 2-Gang

Style

2-Toggle

Type

Toggle

UPC

883778101670

Dimensions

Dimensions

4.63 in x 4.68 in x 0.25 in

Display Size

Standard Sized

Height

0.25 in

Length

4.63 in

Thickness

0.25

Weight

0.05 lb

Width

4.68 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Resources and downloads