WBP_SB262_PRODIMAGE
WBP_SB262_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 2- Gang, 2) GFCI Opening, Standard Size, Brass

Brand:

Bryant

Catalog ID:

SB262

Wallplates and Boxes, Metallic Plates, 2- Gang, 2) GFCI Opening, Standard Size, Brass

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SB262

Construction

Stamped

Cutout

2) Decorator

EU RoHS Indicator

Yes

Item Type

Decorator Wallplates

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Operating Temperature

-40°Cto 85 °C

Orientation

Vertical Mount

Specifications

  • Appearance - Horizontal brushed appearance
  • Material - Brass
  • Mounting Screws - Brass, Slotted Head
  • Plate Openings - Decorator
  • Plate Type - 2-Gang

Type

Decorator

UPC

883778200205

Dimensions

Display Size

Standard Sized

Thickness

0.04

Weight

0.35 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads