Image of BRYWTCS1 Watertight Replacement Cone Seal, Size 1
Image of BRYWTCS1 Watertight Replacement Cone Seal, Size 1
Image of BRYWTCS1 Watertight Replacement Cone Seal, Size 1

Watertight Replacement Cone Seal, Size 1

Brand: Bryant

Catalog ID: BRYWTCS1

Watertight Replacement Cone Seal, For use in 15A Straight Blade, 15A Locking and 20A Straight Blade, Thermoplastic Elastomer, Black

Prevents dirt and debris from collecting at the cable entrance

Product details

General

Catalog Number

BRYWTCS1

Item Type

Replacement Cone Seals

Type

Cone Seals

UPC

781786468047

Dimensions

Weight

0.05 lb

Logistics

Carton Quantity

50

Resources and downloads