WBP_USB1518_PRODIMAGE
WBP_USB1518_PRODIMAGE

Wireless Wall Mount Phone Charger

Brand:

Bryant

Catalog ID:

USBB1518

Wireless Wall Mount Phone Charger

  • Qi certified
  • No need for cables
  • Dual coils for optimum phone positioning
  • Secure phone holder

Product details

General

Color
White
EU RoHS Indicator
Contact Manufacturer
Number of Receptacles
None
Type
Wireless
UPC
781786380516

Electrical Ratings

Current / Amperage Rating
15 A
Voltage Rating
125 V
Wattage
7.5 W

Logistics

Carton Quantity
10
Pallet Quantity
800