Brand: Bryant
Catalog ID: IMR1101BK
Standard Product
Application
3 RCA Composite Video W/Left Right Audio
Catalog Number
IMR1101BK
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION Audio/Video Modules
Material - Mounting Hardware
Snap-On- Snap-Fit
Specifications
Style
Composite L/R Audio
Temperature Rating
Per TIA
Type
RCA
UPC
662620857985
Display Size
Standard Sized Product
Connectivity
110 Punch Down
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Carton Quantity
25