Image of IMR1101OW iStation Module, 3) RCA Component, Audio, 110 Block, 1-Unit, Office White
Image of IMR1101OW iStation Module, 3) RCA Component, Audio, 110 Block, 1-Unit, Office White
Discontinued

iStation Module, 3) RCA Component, Audio, 110 Block, 1-Unit, Office White

Brand: Bryant

Catalog ID: IMR1101OW

iStation Module, 3) RCA Component, Audio, 110 Block, 1-Unit, Office White

  • 3) RCA Component110 Block
  • 1-Unit

Standard Product

Product details

General

Application

3 RCA Composite Video W/Left Right Audio

Catalog Number

IMR1101OW

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION Audio/Video Modules

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Module - RCA
  • AV Module Type - RCA Composite Video with Audio to 110 Termination
  • Unit Package - Single

Style

Composite L/R Audio

Temperature Rating

Per TIA

Type

RCA

UPC

662620857961

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

110 Punch Down

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

10

Resources and downloads