Image of IM35AR1GY iStation Modules, 3.5 MM Stereo Jack, 2) RCA Audio, 1-Unit, Gray
Image of IM35AR1GY iStation Modules, 3.5 MM Stereo Jack, 2) RCA Audio, 1-Unit, Gray
Discontinued

iStation Modules, 3.5 MM Stereo Jack, 2) RCA Audio, 1-Unit, Gray

Brand: Bryant

Catalog ID: IM35AR1GY

iStation Modules, 3.5 MM Stereo Jack, 2) RCA Audio, 1-Unit, Gray

  • 3.5 MM Stereo Jack
  • 2) RCA Audio
  • 1-Unit
  • Gray

Standard Product

Product details

General

Application

2 RCA Left Right Audio W/3.5mm Stereo Audio

Catalog Number

IM35AR1GY

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION Audio/Video Modules

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

L/R Audio, 3.5mm Stereo

Temperature Rating

Per TIA

Type

RCA

UPC

662620214283

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads