Image of IM3RS1GY iStation Modules, 3) RCA, Solder Type, 1-Unit, Gray
Image of IM3RS1GY iStation Modules, 3) RCA, Solder Type, 1-Unit, Gray
Discontinued

iStation Modules, 3) RCA, Solder Type, 1-Unit, Gray

Brand: Bryant

Catalog ID: IM3RS1GY

iStation Modules, 3) RCA, Solder Type, 1-Unit, Gray

  • 3) RCA
  • Solder Type
  • 1-Unit
  • Gray

Standard Product

Product details

General

Application

3 RCA Composite Video W/Left Right Audio

Catalog Number

IM3RS1GY

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION Audio/Video Modules

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Module - RCA
  • AV Module Type - RCA Composite, Solder
  • Unit Package - Single

Style

Composite, L/R Audio

Temperature Rating

Per TIA

Type

RCA

UPC

662620849577

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Solder

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads