Brand: Bryant
Catalog ID: IMCRS15GY
Standard Product
Application
5 RCA Component Video W/Left Right Audio
Catalog Number
IMCRS15GY
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION Audio/Video Modules
Material - Mounting Hardware
Snap-On- Snap-Fit
Specifications
Style
Component, L/R Audio
Temperature Rating
Per TIA
Type
RCA
UPC
662620284941
Display Size
Standard Sized Product
Connectivity
Solder
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Carton Quantity
25