Image of IMCRS15W iStation Modules, 5) RCA, Solder Type, 1.5-Unit, White
Image of IMCRS15W iStation Modules, 5) RCA, Solder Type, 1.5-Unit, White
Discontinued

iStation Modules, 5) RCA, Solder Type, 1.5-Unit, White

Brand: Bryant

Catalog ID: IMCRS15W

iStation Modules, 5) RCA, Solder Type, 1.5-Unit, White

  • 5) RCA
  • Solder Type
  • 1.5-Unit
  • White

Standard Product

Product details

General

Application

5 RCA Component Video W/Left Right Audio

Catalog Number

IMCRS15W

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION Audio/Video Modules

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Module - RCA
  • AV Module Type - RCA Component (5), Solder
  • Unit Package - Single

Style

Component, L/R Audio

Temperature Rating

Per TIA

Type

RCA

UPC

662620284927

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Solder

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads