Brand: Bryant
Catalog ID: IMC3511015OW
Standard Product
Application
RCA Component and 3.5 MM Stereo Jack
Catalog Number
IMC3511015OW
Contact
Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION AV Keystone Connections
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Component, 3.5 Audio
Temperature Rating
Per TIA
Type
RCA
UPC
662620307046
Display Size
1.5-Unit
Connectivity
110 Punch Down Block
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Carton Quantity
10