Image of IMC3511015W iStation Modules, RCA Component, 3.5 MM Stereo Jack, 1.5-Unit, White
Image of IMC3511015W iStation Modules, RCA Component, 3.5 MM Stereo Jack, 1.5-Unit, White
Discontinued

iStation Modules, RCA Component, 3.5 MM Stereo Jack, 1.5-Unit, White

Brand: Bryant

Catalog ID: IMC3511015W

iStation Modules, RCA Component, 3.5 MM Stereo Jack, 1.5-Unit, White

  • RCA Component
  • 3.5 MM Stereo Jack
  • 1.5-Unit
  • White

Standard Product

Product details

General

Application

RCA Component and 3.5 MM Stereo Jack

Catalog Number

IMC3511015W

Contact

Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Component, 3.5 Audio

Temperature Rating

Per TIA

Type

RCA

UPC

662620307053

Dimensions

Display Size

1.5-Unit

Electrical Ratings

Connectivity

110 Punch Down Block

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

10

Resources and downloads