1-Gang, Plate with 2) Coax F Connectors, Light Almond
Image of NS752LA 1-Gang, Plate with 2) Coax F Connectors, Light Almond
Discontinued

1-Gang, Plate with 2) Coax F Connectors, Light Almond

Brand: Bryant

Catalog ID: NS752LA

1-Gang, Plate with 2) Coax F Connectors, Light Almond

Designed for voice, these devices provide an economical alternative to wall phone outlet placement. High impact-resistant thermoplastic plate Convenient screw down terminals. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Meets FCC part 68
  • Convenient screw down terminals
  • High impact-resistant thermoplastic plate

Standard Product

General

Application

CATV

Catalog Number

NS752LA

Color

Light Almond

EU RoHS Indicator

Yes

Item Type

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Size

Standard

Specifications

  • Device Type - Duplex F-Type
  • Style - Standard

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Telephone Jack

UPC

883778503597

Dimensions

Size

Standard

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10