Image of GFST82Z 15A COM HG SELF TEST ALARM GFR BROWN
Discontinued

15A COM HG SELF TEST ALARM GFR BROWN

Brand: Bryant

Catalog ID: GFST82Z

15A COM HG SELF TEST ALARM GFR BROWN

Self Test

General

Catalog Number

GFST82Z

Color

Brown

Series

Hospital Grade

Style

Standard

Type

Heavy Duty

UPC

781786150621

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10