Image of GFST82INL 15A COM HG SELF TEST NIGHTLIGHT GFR IV

15A COM HG SELF TEST NIGHTLIGHT GFR IV

Brand: Bryant

Catalog ID: GFST82INL

15A COM HG SELF TEST NIGHTLIGHT GFR IV

Self Test

General

Catalog Number

GFST82INL

Color

Ivory

Series

Hospital Grade

Style

Standard

Type

Heavy Duty

UPC

781786150935

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10