Image of GFST82RTRNL 15A COM HG SELFTEST TR NIGHTLIGHT GF RD

15A COM HG SELFTEST TR NIGHTLIGHT GF RD

Brand: Bryant

Catalog ID: GFST82RTRNL

15A COM HG SELFTEST TR NIGHTLIGHT GF RD

Self Test

General

Catalog Number

GFST82RTRNL

Color

Red

Series

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786151123

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10