

Brand: Bryant
Catalog ID: GFST82WTRNL
Catalog Number
GFST82WTRNL
Color
White
Product Family
Hospital Grade
Style
Tamper-Resistant
Type
Heavy Duty
UPC
781786151130
Amperage Rating
15 A
Current / Amperage Rating
15 A
Voltage Rating
125 V
Voltage Rating Description
125 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Nema Rating
5-15R
Carton Quantity
10