Image of GFST82ALTRB 15A COMM HG SELF TEST ALARM GFR ALMOND
Image of GFST82ALTRB 15A COMM HG SELF TEST ALARM GFR ALMOND

15A COMM HG SELF TEST ALARM GFR ALMOND

Brand: Bryant

Catalog ID: GFST82ALTRB

15A COMM HG SELF TEST ALARM GFR ALMOND

Self Test

General

Catalog Number

GFST82ALTRB

Color

Almond

Product Family

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786390164

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

25