15A COMM HG SELF TEST TR ALARM GFR IVORY
Image of GFST82ITRB 15A COMM HG SELF TEST TR ALARM GFR IVORY

15A COMM HG SELF TEST TR ALARM GFR IVORY

Brand: Bryant

Catalog ID: GFST82ITRB

15A COMM HG SELF TEST TR ALARM GFR IVORY

Self Test

General

Catalog Number

GFST82ITRB

Color

Ivory

Series

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786390195

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

25