2-Port USB Charger with Single Pole/Three Way Switch, 3A 5V, 15A 125V, Ivory
Image of USBB102I 2-Port USB Charger with Single Pole/Three Way Switch, 3A 5V, 15A 125V, Ivory

2-Port USB Charger with Single Pole/Three Way Switch, 3A 5V, 15A 125V, Ivory

Brand: Bryant

Catalog ID: USBB102I

2-Port USB Charger with Single Pole/Three Way Switch, 3A 5V, 15A 125V, Ivory

  • 15A 125V
  • Ivory

General

Application

Side Wire

Catalog Number

USBB102I

Color

Ivory

Series

Switch with USB Ports

Style

(1) Single Pole (2) USB Ports

Type

Rocker/Decorator

UPC

781786193659

Electrical Ratings

Amperage Rating

15/3 A

Current / Amperage Rating

15/3 A

Voltage Rating

120 VAC / 5 VDC

Voltage Rating Description

120 VAC / 5 VDC

Logistics

Carton Quantity

10