Image of GFST83WTRNL 20A COM HG SELFTEST TR NIGHTLIGHT GF WH

20A COM HG SELFTEST TR NIGHTLIGHT GF WH

Brand: Bryant

Catalog ID: GFST83WTRNL

20A COM HG SELFTEST TR NIGHTLIGHT GF WH

Self Test

General

Catalog Number

GFST83WTRNL

Color

White

Series

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786151215

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10