20A COMM HG SELF TEST TR ALARM GFR BROWN
Image of GFST83TRB 20A COMM HG SELF TEST TR ALARM GFR BROWN

20A COMM HG SELF TEST TR ALARM GFR BROWN

Brand: Bryant

Catalog ID: GFST83TRB

20A COMM HG SELF TEST TR ALARM GFR BROWN

Self Test

General

Catalog Number

GFST83TRB

Color

Brown

Series

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786390287

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

25