Image of RCT221ALU 20A Kitchen Counter Receptacle, Flush Mount, Aluminum

20A Kitchen Counter Receptacle, Flush Mount, Aluminum

Brand: Bryant

Catalog ID: RCT221ALU

20A Kitchen Counter Receptacle, Flush Mount, Aluminum

Hubbell Countertop Receptacles are the first pop-up Hubbell Pop-Up receptacles UL listed for countertop applications and permanent installations. Receptacles for countertops provide a power source ideal for kitchen and bath counters and islands. Hubbell is the first to market a countertop receptacle that is UL Listed. It allows compliance with NEC® 406.5(E) [countertops], 406.5(F) [work surfaces], and 406.5(H) [seating areas]. Pop-Up Receptacles are tested and water resistant to a half gallon spill. The receptacles feature Hubbell’s patent pending silicone gaskets and patented cam action tamper-resistant technology. The compact design minimizes space required on the countertop as well as underneath in the cabinet area.

Flush Mount

General

Application

  • Power on Counter Top

Catalog Number

RCT221ALU

Color

Aluminum

Construction

Construction Material - Main

EU RoHS Indicator

Contact Manufacturer

Material

221 Meunt

Mounting Type

In Kitchen Counter Top

Number Of Outlets

1 Duplex

Number Of Poles

2

Size

Standard Sized

Style

Flush

Sub Brand

Furniture Boxes

Type

Power Only

UPC

883778309540

Dimensions

Dimensions

4.20 in x 4.20 in x 6.48 in

Height

6.48 in

Length

4.2 in

Size

Standard Sized

Width

4.2 in

Electrical Ratings

Current / Amperage Rating

20 A

Conductor Related

Cable Entry

Kos in Bottom

Number Of Wires

3

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL

Nema Rating

5-20R

Configuration

Number Of Outlets

1 Duplex

Number Of Poles

2

Logistics

Carton Quantity

10

Pallet Quantity

480