
Brand: Bryant
Catalog ID: RCT220W
Hubbell Countertop Receptacles are the first pop-up Hubbell Pop-Up receptacles UL listed for countertop applications and permanent installations. Receptacles for countertops provide a power source ideal for kitchen and bath counters and islands. Hubbell is the first to market a countertop receptacle that is UL Listed. It allows compliance with NEC® 406.5(E) [countertops], 406.5(F) [work surfaces], and 406.5(H) [seating areas]. Pop-Up Receptacles are tested and water resistant to a half gallon spill. The receptacles feature Hubbell’s patent pending silicone gaskets and patented cam action tamper-resistant technology. The compact design minimizes space required on the countertop as well as underneath in the cabinet area.
Surface Mount
Application
Power on Counter Top
Catalog Number
RCT220W
Color
White
Construction
Fabricated
Construction Material - Main
220 Meunt
EU RoHS Indicator
Contact Manufacturer
Material
220 Meunt
Mounting Type
In Kitchen Counter Top
Number Of Outlets
1 Duplex
Series
Countertop Receptacle
Size
Standard Sized
Style
Surface
Sub Brand
Furniture Boxes
Type
Power Only
UPC
883778309533
Dimensions
4.20 in x 4.20 in x 6.48 in
Height
6.48 in
Length
4.2 in
Size
Standard Sized
Width
4.2 in
Current / Amperage Rating
20 A
Voltage Rating Description
125 V
Cable Entry
Kos in Bottom
Number Of Poles
2
Number Of Wires
3
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL
Nema Rating
5-20R
Number Of Outlets
1 Duplex
Carton Quantity
10