4 Outlet Receptacle, Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black, Single Pack
Image of 1254BLK 4 Outlet Receptacle, Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black, Single Pack

4 Outlet Receptacle, Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black, Single Pack

Brand: Bryant

Catalog ID: 1254BLK

4 Outlet Receptacle Quad-PLEX : 15A, 125V, 2-Pole 3-Wire, Commercial Grade

Upgrade your workspace with the Bryant Quad-PLEX 4 Outlet Receptacle. Designed for commercial and industrial environments, this receptacle supports a 15A, 125V capacity with 2-pole 3-wire grounding for enhanced safety. Its durable, straight blade design ensures a reliable connection, while the sleek black finish complements any setting. Easy to install, this heavy-duty receptacle is perfect for powering multiple devices in high-demand areas, ensuring continuous, safe operation.

  • Robust Construction:Commercial/industrial grade with durable straight blade design
  • Enhanced Safety Features:Offers 2-pole 3-wire grounding, 15A, 125V capacity
  • Sleek and Practical Design:Discreet black finish, easy installation, reliable performance.

This Quad-PLEX receptacle features a unique tamper-resistant design, ensuring added safety and durability in high-traffic commercial and industrial settings.

General

Application

Commercial/Industrial

Catalog Number

1254BLK

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Smooth Face

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

4

OEM Brand Name

Hubbell Bryant

Series

Commercial

Type

Four Outlet Receptacle

UPC

781786336339

Dimensions

Dimensions

4.3 in x 4.30 in x 0.92 in

Display Size

Standard Sized Product

Height

0.92 in

Length

4.3 in

Weight

0.4 lb

Width

4.3 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Configuration

Number Of Outlets

4

Logistics

Carton Quantity

10