Adapters, Residential Grade, 15A 125V 2- Pole 2-Wire Non-Grounding Male to 15A 125V 2-Pole 3-Wire Grounding Female, Gray
Image of RT200 Adapters, Residential Grade, 15A 125V 2- Pole 2-Wire Non-Grounding Male to 15A 125V 2-Pole 3-Wire Grounding Female, Gray

Adapters, Residential Grade, 15A 125V 2- Pole 2-Wire Non-Grounding Male to 15A 125V 2-Pole 3-Wire Grounding Female, Gray

Brand: Bryant

Catalog ID: RT200

Adapters, Residential Grade, 15A 125V 2- Pole 2-Wire Non-Grounding Male to 15A 125V 2-Pole 3-Wire Grounding Female, Gray

  • Residential Grade
  • 15A 125V 2- Pole 2-Wire Non-Grounding Male to 15A 125V 2-Pole 3-Wire Grounding Female
  • Gray

2-Pole 3-Wire Grounding

General

Catalog Number

RT200

Color

Ivory

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Adapters

Material

Composite

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Series

Taps & Adaptors

UPC

883778112454

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

125 VAC

Wattage

1875

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

C/US UL Listed

Operational

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10

Pallet Quantity

12000